Product overview
The CP77xx Panel PC series is designed for installation on the mounting arm and represents a powerful platform for use in machine and system engineering.
Thanks to its processors, you can use the panel PC for the following applications, among others:
- diverse automation and visualization tasks
- wide range of IoT tasks, for example when used as an IoT gateway
- simple HMI applications
- axis control
- short cycle times
- high-volume data handling
The panel PC is available in the following five display sizes, with corresponding resolutions:
- 12-inch (800 x 600) 4:3
- 15-inch (1024 x 768) 4:3
- 19-inch (1280 x 1024) 5:4
The basic configuration of the CP77xx includes the following aspects:
- compact motherboard
- Intel® processor
- DDR4-RAM
- CFast
- 24 V DC power supply unit
Further Information