Name plate

The name plate provides information about the panel PC equipment. The name plate shown here serves only as an example.

Name plate 1:
Name plate
Legend: name plate CP77xx

No.

Description

1

Model: The last four digits indicate the device generation.

2

Serial number (BTN)

3

Date of manufacture

4

Mainboard

5

CPU

6

Main memory

7

Power supply

8

CFast

9

Display

10

Touch screen

11

MAC addresses of the Ethernet interfaces

12

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.

13

FCC approval

14

Address of the vendor