Product overview
The single-touch built-in Control Panel is designed for control cabinet installation and is available in a wide range of diagonals. It can be used for a wide range of automation tasks.
The Control Panel has the following features:
- Various display sizes and resolutions:
- 5.7-inch, 640 x 480
- 6.5-inch, 640 x 480
- 12-inch, 800 x 600
- 15-inch, 1024 x 768
- 19-inch, 1280 x 1024
- TFT display
- Sheet-steel housing with aluminum front, front IP65, rear IP20
- Front laminate in different variants:
- only display without keys
- function keys, with 10 special PLC keys with LEDs
- numeric PC keyboard (US layout), with 10 special PLC keys with LEDs
- alphanumeric PC keyboard (US layout), with 10 special PLC keys with LEDs
- Control cabinet installation via pull-out clamping levers for fast installation without loose parts
- 24 V DC power supply unit