Connection kits
The following optional connection kits are available:
Connection kits | Description |
---|---|
C9900-K560 | 1 m connection kit for CP69xx, consisting of: DVI cable 1 m, USB cable 1 m |
C9900-K513 | 3 m connection kit for CP69xx, consisting of: DVI cable 3 m, USB cable 3 m |
C9900-K515 | 5 m connection kit for CP69xx, consisting of: DVI cable 5 m, USB cable 5 m |
C9900-K625 | 10 m connection kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 consisting of: 10 m DVI cable, 10 m Cat.5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K626 | 20 m connection kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 consisting of: 20 m DVI cable, 20 m Cat.5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K627 | 30 m connection kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 consisting of: 30 m DVI cable, 30 m Cat.5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K628 | 40 m connection kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 consisting of: 40 m DVI cable, 40 m Cat.5 cable for USB-E-2.0, CU8801 USB-to-USB-E-2.0 converter for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K629 | 50 m connection kit for CP29xx-0000, CPX29xx-0000 and CP69xx-xxxx-0010 consisting of: 50 m DVI cable, 50 m Cat.5 cable for USB-E-2.0, USB-to-USB-E-2.0 converter CU8801 for DIN rail mounting next to the PC and 1 m USB cable for connecting the USB-to-USB-E-2.0 converter to the PC |
C9900-K777 | 1 m connection kit for CP69xx, consisting of: 1 m DisplayPort to DVI cable, 1 m USB cable |
C9900-K778 | 3 m connection kit for CP69xx, consisting of: 3 m DisplayPort to DVI cable, 3 m USB cable |
C9900-K779 | 5 m connection kit for CP69xx, consisting of: 5 m DisplayPort to DVI cable, 5 m USB cable |