Mounting
Notice | |
Extreme environmental conditions Extreme environmental conditions can cause damage to the device.
|
The device is designed for installation on a mounting arm system. The environmental conditions specified for operation must be observed.
The control panel is mounted on a 48 mm mounting arm tube system using a mounting arm adapter. Beckhoff provides the following mounting arm adapter:
- C9900-M759: rotatable mounting arm adapter for mounting from above or below
To achieve an inclination of the mounting arm adapter of +/- 10°, you can add the following ordering option:
- C9900-M764: mounting arm adapter plate
You must attach a 48 mm tube to the mounting arm adapter. This is done with the help of a holder. Choose between a holder with a tube already welded on and a holder without a tube welded on:
- C9900-M735: holder with welded 48 mm tube
- C9900-M736: holder for 48 mm tube (must be welded)
The following chapters explain the procedure for mounting the options mentioned on the control panel.
Dimensions
The dimensions of the control panel can be found on the Beckhoff website: https://www.beckhoff.com/de-de/support/downloadfinder/suchergebnis/?c-1=27833209
All dimensions are in mm.