Installation of mounting arm adapter plate

You have the option of installing the adapter plate (C9900-M764) between the control panel and the mounting arm adapter. This allows you to tilt the panels by +10 ° or -10 °. The ordering option consists of two parts, the adapter plate (1) and the wedge (2). You can determine the orientation of the mounting arm adapter plate yourself during installation and thus determine the type of inclination.

Installation of mounting arm adapter plate 1:Fig.22: Components adapter plate of the mounting arm adapter

The adapter plate and wedge are already installed on delivery. To fit the adapter plate between the control panel and mounting arm adapter, you must first separate the adapter plate and wedge.

Follow the steps below to mount the mounting arm adapter plate on the control panel:

1. Remove the four M5 screws (section A).
2. Remove the adapter plate (section A).
3. Screw the wedge fixed with the six M5 screws supplied with a tightening torque of 4 Nm (section B).
Installation of mounting arm adapter plate 2:Fig.23: Mounting wedge
4. Screw the adapter plate back onto the wedge using the four M5 screws (section C).
5. Use the latching lugs on the adapter plate for further mounting of the mounting arm adapter (section D).
Installation of mounting arm adapter plate 3:Fig.24: Mounting adapter plate
You have mounted the mounting arm adapter plate on the control panel.

To subsequently mount the mounting arm adapter, follow the procedure described in chapter 4.2.1 Installing the mounting arm adapter.