Maintenance

Notice

Use of incorrect spare parts

The use of spare parts not ordered from Beckhoff Service can lead to unsafe and faulty operation.

  • Only use spare parts that you have ordered from Beckhoff Service.

Beckhoff devices are manufactured from components of the highest quality and robustness. They are selected and tested for best interoperability, long-term availability and reliable function under the specified environmental conditions.

Nevertheless, some components of the devices may be subject to a limited service life if they are operated under certain conditions, such as at increased ambient temperatures during operation or during storage or during long periods of storage out of operation.

Beckhoff therefore recommends replacing some of the components of the devices after the time after which predictions of the remaining service life of such components can no longer be reliably calculated.

The following table provides recommendations for the regular, precautionary replacement of the device components:

Device component replacement recommendations

Component

Recommendation for replacement intervals (years)

UPS battery pack

5 years

2.5-inch hard disk

5 years or after 20,000 operating hours at more than 40 °C or after 30,000 operating hours at less than 40 °C

3.5-inch hard disk

5 years, irrespective of the operating hours

Fan

7 years

CFast, SSD, MicroSD, Compact Flash

10 years

Motherboard battery

5 years

Beckhoff is excluded from liability in the event of possible damage occurring during maintenance work. In order to avoid damage caused by electrostatic discharge when replacing device components, protective measures are recommended. Below are some suggestions.

ESD protection

Notice

Electrostatic discharge

The replacement of device components without ESD protection can lead to functional impairment and destruction of the device.

  • If possible, apply ESD protection measures during maintenance work.

When working on electronic devices, there is a risk of damage due to ESD (electrostatic discharge), which can impair the function or destroy the device.

Protect the device and create an ESD-protected environment in which existing electrostatic charges are safely discharged to ground and charging is prevented.

An ESD-protected environment can best be created by setting up ESD protection zones. The following measures serve this purpose:

If it is not possible to create an ESD protection zone, you can still protect the device against ESD damage. For example, the following measures can be used:

Access to battery and storage medium

To be able to replace the battery and the storage medium, you must first gain access to these device components. Follow the steps below:

1. Remove the cover of the mounting arm adapter on the rear of the panel PC (see chapter 3.2 Interface description).
2. Remove both M3 screws from the cover (section A).
3. Remove the cover (section B).
You now have access to the battery (1) and the storage medium (2) (section C).
Maintenance 1:
Fig.27: Access to battery and storage media