Mounting

Notice

Extreme environmental conditions

Extreme environmental conditions can cause damage to the device.

  • Avoid extreme environmental conditions.
  • Protect the device from moisture and heat.

The device is designed for installation on a mounting arm system. The environmental conditions specified for operation must be observed.

The panel PC is installed on the mounting arm system using the mounting arm adapter. By default, the panel PC is delivered with the mounting arm adapter for installation on the mounting arm tube from above. Alternatively, you can order the panel PC with the mounting arm adapter for installation from below. The following ordering option is available for this purpose:

Figure 11 shows the standard variant with mounting arm adapter from above (1) and the option with mounting arm adapter from below (2). Regardless of whether the mounting arm adapter is aligned upwards or downwards, it has a locking screw to prevent it from rotating and can be swiveled by +/- 165°. The adapter adapts the Panel PC with a 48 mm circular tube. The permissible tolerance is -0.1 to +0.8 mm.

Dimensions

The dimensions of the panel PC can be found on the Beckhoff website: https://www.beckhoff.com/de-de/support/downloadfinder/technische-zeichnungen/.

All dimensions are in mm.