Installing a toolboard and handle
You have the option to mechanically extend your device. The following ordering options are available: Follow the links provided to get to the respective product pages with images of the ordering options:
Order identifier | Version |
|---|---|
C9900-M406 | Toolboard for keyboard or tools, mounted on the underside of a Control Panel or a Panel PC CP3x12 to CP3x24, with integrated IP65 USB socket at the rear, can only be ordered together with the panel PC |
C9900-M423 | Toolboard for keyboard and mouse or tools, mounted on the underside of a Control Panel or a Panel PC CP3x12 to CP3x24, with integrated 2-port USB A IP65 socket on the rear side and cable channel at the rear for mouse and keyboard cable, can only be ordered together with the panel PC |
C9900-M419 | Toolboard for keyboard or tools
|
C9900-M361 | Handle, length = 386 mm, anodized aluminum
|
The ordered extensions are delivered with the device, you must install them yourself afterwards. Install the handle to the bottom of the device using the two M5 screws (see fig. 13).
To mount a toolboard on the device, follow the steps below, which are shown in figure 14:
- 1. Screw the toolboard brackets to the bottom of the device using the three M5 screws (section A).
- 2. Screw the toolboard to the underside of the bracket using the four M5 screws (section B).
- 3. Screw the two strain reliefs to the underside of the toolboard using the two M4 screws (section C).
- You have mounted the toolboard on the device.