Connecting cables and power supply
Notice | |
Incorrect connection procedure Incorrect procedure when connecting the cables and the power supply can cause hardware damage.
|
Notice | |
Connection of incorrect battery packs Connecting the wrong battery packs can cause damage to the device and the battery packs.
|
The connections are located at the rear of the panel PC in the connection compartment. The interface cables are routed through the mounting arm tube. To gain access to the connection compartment, you must first remove the cover of the mounting arm adapter (see chapter 3.2 Interface description).
Connecting cables
Make sure that you ground the device first (see chapter 4.3.1 Grounding the panel PC).
Connecting the power supply
Cables with a maximum cable cross-section of 1.5 mm2 can be used for connecting the power supply. For long supply lines, use 1.5 mm2 cables to achieve a low voltage drop on the supply line. There should be at least 22 V at the voltage connector of the panel PC, so that the PC remains switched on during voltage fluctuations.
Proceed as follows to connect the 24 VDC power supply unit:
- 1. Plug the power supply cable into the power supply socket of the panel PC.
- 2. Connect the panel PC to your external 24 V power supply.
- 3. Switch on the 24 V power supply.
- You have connected the power supply.
External battery pack
If you ordered your device with an integrated UPS, then you can connect an external battery pack and install it on a DIN rail near to the PC. Use only Beckhoff battery packs for this:
Order identifier | Version |
|---|---|
C9900-U330 | Battery pack for PCs with 24 V power supply unit and integrated UPS C9900-P209 or C9900-U209, external for DIN rail mounting, 3.4 Ah, operating temperature 0...50 °C, contains two closed lead-acid batteries VRLA-AGM |
PIN 4 and 5 of the battery pack are available for looping through a 24 V power supply. Accordingly, you can connect a three-core sheathed cable with plus and minus of the supply voltage as well as protective earth to the battery pack and then connect to the PC with a five-core sheathed cable. The method of connecting different components can be taken from the wiring diagram in fig. 13.
Further information on the battery pack can be found in the corresponding manual in the download finder on the Beckhoff website C9900-U330.