Product overview
With the CP32xx series, you can use multitouch as a high-end panel PC directly in the field. The devices in the robust aluminum housing are designed for mounting arm installation. The connection cables are routed through the mounting arm.
Thanks to its processors, you can use the panel PC for the following applications, among others:
- diverse automation and visualization tasks
- wide range of IoT tasks with data preprocessing
- complicated HMI applications
- extensive axis controllers
- high-volume data handling
- other PC applications
The panel PC is available in the following display sizes with corresponding resolutions and formats:
- 12-inch (800 x 600) 4:3
- 15-inch (1024 x 768) 4:3
- 15.6-inch (1366 x 768) 16:9
- 18.5-inch (1366 x 768) 16:9
- 19-inch (1280 x 1024) 5:4
- 21.5-inch (1920 x 1080) 16:9
- 24-inch (1920 x 1080) 16:9
The device has a multi-touch screen and an aluminum housing with all-round IP65 protection. The housing surface is electrically insulating. The rotatable and tiltable mounting arm adapter for installation on the mounting arm is integrated.
In its basic configuration, the CP32xx includes the following features:
- Intel® processor
- DRAM
- 2.5-inch hard disk
- 24 V DC power supply unit
Further Information