Name plate

The name plate provides information about the equipment of your device. The name plate shown here serves only as an example.

Name plate 1:Fig.10: Name plate
Legend name plate

No.

Description

1

Model: The last four digits indicate the device generation

2

Serial number (BTN)

3

Date of manufacture

4

Mainboard

5

CPU

6

Main memory

7

Display

8

Touch screen

9

SSD or CFast

10

Power supply unit: 24 VDC

11

MAC addresses of the Ethernet interfaces

12

FCC approval

13

Symbols

Note: Here are the symbols applicable to the device such as CE, EAC, UKCA, Name plate 2:. The approvals of your device can be found on the name plate and in chapter 10.2 Approvals.