Overview
Figure 1-2: Overview of all offsets provides an overview of the offsets.
The offsets can be selected in parallel.
Fig.2: Overview of all offsetsFigure 3 shows the differences in definition and selection of the individual offsets.
Fig.3: Selection of offsetsThe offsets are selected or included in calculations with the following NC commands or parameters.
NC command | Description |
|---|---|
#CS, #ROTATION | Selection of a coordinate system Rotation in the plane |
G101 | Include measurement offset |
G201 #GET IPO OFFSET | Include manual operation offsets |
#PSET | Select position preset |
G92 | Reference point offset |
G54, ... G59, G159 | Selection of zero offsets |
D | Tool geometry compensation |
Variable | Description |
pzv_index | Index for selection of the position offset. This must be specified along with the NC program name when an NC program is ordered. |