Setting the IP address
The IP address can be set using four different procedures, and these will be described in more detail below.
BX9000: The addressing method is specified via a navigation switch and the display or via the TwinCAT configuration.
| Procedure | Explanation | Necessary components | 
|---|---|---|
| Manual | Addressing via the navigation switch (BX9000 only) | none | 
| TwinCAT | PC with network and TwinCAT | |
| BootP* | BootP server | |
| DHCP* | DHCP server | |
| Local IP address* | Local IP address | If no BootP or DHCP server responds or is available | 
*) BX9000 from firmware version 1.20