LED behavior
LED behavior now according to DRP303-3
New: The LED behavior was adapted to the new CiA recommendation DRP303-3.
Modifications:
|
Device state |
Old LED behavior |
New LED behavior |
|---|---|---|
|
Device stopped |
RUN LED off |
RUN LED flashes once, then 1 s pause |
|
CAN warning limit exceeded |
ERR LED flashes continuously |
ERR LED flashes once, then 1 s pause |
|
Event Timer: RxPDO missing |
- |
ERR LED flashes 4 times, then 1 s pause |
Advantage: Uniform, largely vendor-independent LED behavior
Effects of using new Bus Couplers in existing networks: Minor changes to visual diagnostics in the event of an error. No change during normal operation.