Technical data
System data
System data | CANopen | ||||||
|---|---|---|---|---|---|---|---|
Number of I/O points | depends on the structure | ||||||
Transmission medium | screened, twisted copper cable, 2 x signal, 1 x ground (recommended) | ||||||
Length of the cable | 5,000 m | 2,500 m | 1,000 m | 500 m | 250 m | 100 m | 20 m |
Data transfer rate | 10 kbaud | 20 kbaud | 50 kbaud | 125 kbaud, 100 kbaud | 250 kbaud | 500 kbaud | 1,000 kbaud |
Process data operating modes | synchronous, cyclical, event-driven (also with event timer), polling | ||||||
System data | I/O points | ||||||
Number of I/O points | depends on the structure | ||||||
Wiring | Cage Clamp® spring-loaded system | ||||||
Connection cross-section | 0.08 mm² ... 2.5 mm², stranded, solid wire, AWG 28-14 | ||||||
BK5110, BK5120, LC5100
Technical data | BK5120 | BK5110 | LC5100 |
|---|---|---|---|
Number of Bus Terminals | 64 (255 with K-Bus extension interface KL9020 and KL9050) | ||
Digital peripheral signals | 960 inputs/outputs | 256 inputs/outputs | |
Analog peripheral signals | 60 inputs/outputs | not equipped | |
Configuration possibility | Via the KS2000 configuration software or the controller | ||
Number of PDOs (CANopen) | 16 Rx/16 Tx | 5 Rx/5 Tx | |
Additional CANopen features | life/node guarding, heartbeat, emergency object, variables mapping, store/restore | ||
Bus connection | 1 x open style connector, 5-pole, plug included | Spring-loaded system | |
Power supply | 24 VDC (-15%/+20%) | ||
Input current | 70 mA + (total K-bus current)/4 | ||
max. 500 mA | max. 200 mA | ||
Starting current | approx. 2.5 x continuous current | ||
K-bus power supply (5 V) | up to 1,750 mA | up to 500 mA | |
Power contact voltage | max. 24 VDC | ||
Power contact current load | max. 10 A | ||
Electrical isolation | 500 V (power contact/fieldbus/supply voltage) | none between power supply/fieldbus/power contacts | |
Rec. Back-up fuse | ≤ 10 A | ||
Weight | approx. 150 g | approx. 100 g | |
Permissible ambient temperature (operation) | -25°C ... +60°C | 0°C ... +55°C | |
Permissible ambient temperature (storage) | -40°C … +85°C | -25°C … +85°C | |
Permissible relative humidity | 95 %, no condensation | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Installation position | variable | ||
PE for power supply | yes | ||
Protection class | IP20 | ||
Approvals/markings* | CE, UKCA, cULus, EAC, | CE, UKCA, cULus, EAC, | CE, UKCA, cULus, EAC, |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
BK5150, BK5151
Technical data | BK5150 | BK5151 |
|---|---|---|
Number of Bus Terminals | 64 (255 with K-Bus extension interface KL9020 and KL9050) | |
Digital peripheral signals | 960 inputs/outputs | |
Analog peripheral signals | 60 inputs/outputs | |
Configuration possibility | Via the KS2000 configuration software or the controller | |
Number of PDOs (CANopen) | 16 Rx/16 Tx | |
Additional CANopen features | life/node guarding, heartbeat, emergency object, variables mapping, store/restore | |
Bus connection | 1 x open style connector, 5-pin, plug included | 9-pin D-sub plug |
Supply | BK5150 | BK5151 | |
|---|---|---|---|
Power supply (Us) | 24 VDC (-15% /+20%) Use a 4 A fuse or an NEC Class 2 power supply to meet the UL requirements! | ||
Input current (Us) | 70 mA + (total K-bus current)/4 | ||
max. 320 mA | |||
Starting current (Us) | approx. 2.5 x continuous current | ||
K-bus current (5 V) | up to hardware version 09: 1000 mA | up to hardware version 08: 1000 mA | |
Power contact voltage (Up) | max. 24 VDC | ||
Power contact current load (Up) | max. 10 A | ||
Rec. Back-up fuse (Up) | ≤ 10 A | ||
Electrical isolation | 500 V (power contact/fieldbus/supply voltage) | ||
| ||
![]() | UL-Requirements For power supply of the Bus Coupler (Us) use a 4 A fuse or an NEC Class 2 power supply to meet the UL requirements! | |
Technical data | BK5150 | BK5151 |
|---|---|---|
Weight | approx. 100 g | |
Permissible ambient temperature (operation) | -25°C ... +60°C | |
Permissible ambient temperature (storage) | -40°C ... +85°C | |
Permissible relative humidity | 95 %, no condensation | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | variable | |
PE for power supply | no | |
Protection class | IP20 | |
Approvals/markings* | CE, UKCA, cULus, EAC, ATEX | |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |

