BK3150

Technical data
Type | BK3150 |
---|---|
Number of Bus Terminals | 64 (255 with K-bus extension) |
Digital peripheral signals | 256 inputs/outputs (BK3x10) |
Analog peripheral signals | 128 inputs/outputs (BK3x00) |
Configuration possibility | Via the KS2000 configuration software or the controller |
Max. number of bytes | 128 bytes (DP operation only) |
Baud rate (automatic detection) | up to max. 12 Mbaud |
Bus connection | 1 x D-sub plug, 9-pin with shielding |
Power supply (Us) | 24 VDC (-15% /+20%) Use a 4 A fuse or an NEC Class 2 power supply to meet the UL requirements! |
Input current (Us) | 70 mA + (total K bus current)/4, max. 320 mA |
Starting current (Us) | 2.5 x continuous current |
K-bus current (5 V) | up to hardware version 04: 1000 mA |
Power contact voltage (Up) | maximum 24 VDC |
Power contacts current load (Up) | maximum 10 A |
Recommended backup fuse (Up) | maximum 10 A |
Electrical isolation | Power contact / supply / fieldbus |
Dielectric strength | 500 V (power contact / supply / fieldbus) |
Weight | approx. 100 g |
Permissible ambient temperature (operation) | -25°C … +60°C |
Permissible ambient temperature (storage) | -25°C … +85°C |
Permissible relative humidity | 95% (no condensation) |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / Markings* | CE, UKCA, cULus, EAC, ATEX |
Ex markings | ATEX: II 3 G Ex nA IIC T4 Gc |
*) Real applicable approvals/markings see type plate on the side (product marking).