Configuration of the Coupler Modules
The DP modules for the following Bus Coupler functions are to be added first in the DP configuration tool if the associated function is activated (if the function is not activated, the corresponding DP module is not to be added):
Function module | Activation of the function |
---|---|
2-byte PLC Interface | The 2-byte PLC interface is activated via the UserPrmData (byte 5, bit 0). By default it is not active. |
K-bus cycle counter | The K-bus cycle counter is activated via the UserPrmData (byte 3, bit 3). By default it is not active. |
Dummy output byte | The dummy output byte is activated via the UserPrmData (byte 3, bit 5). By default it is not active. |