The Bus Coupler's UserPrmData
The following settings can be made in the Bus Coupler's UserPrmData. So that a more easily understood GSD file is obtained in 90% of applications, some of the settings are only contained in text form in the Extended GSD file, and these are indicated in the last column by Extended. The standard settings are contained both in the standard and the extended GSD file.
Byte | Bit | Value | Description | GSD file |
---|---|---|---|---|
0 | 7 | 0bin | MSAC_C1 connection is not active (default) | Standard |
1bin | MSAC_C1 connection is active (see DPV1) | |||
1 | 0 | 0bin | CfgData checking is active (default) | Extended |
1bin | CfgData checking deactivated (see Deactivating the CfgData checking) | |||
2 | 3 | 0bin | Diagnostic data is transferred in a form compatible with the BK3100 | Extended |
1bin | Diagnostic data is transferred in a form compatible with DPV1 (default) | |||
3 | 3 | 0bin | K-bus cycle counter is not active (default) | Extended |
1bin | K-bus cycle counter is active (see K-bus cycle) | |||
3 | 4 | 0bin | Multi-configuration mode is not active (default) | Extended |
1bin | Multi-configuration mode is active (see Multi-configuration mode) | |||
3 | 5 | 0bin | Dummy output byte not active (default) | Extended |
1bin | Dummy output byte is active (see K-bus cycle) | |||
3 | 6 | 0bin | MCM startup "Static diagnostics" | Extended |
1bin | MCM startup "Data exchange without K-bus" | |||
5 | 0 | 0bin | 2-byte PLC interface not activated (default) | Extended |
1bin | 2-byte PLC interface is active (see 2-byte PLC interface) | |||
7 | 0 | 0bin | Response to K-bus error: Manual K-bus reset (default) (see K-bus interruption) | Standard |
1bin | Response to K-bus error: automatic K-bus reset | |||
7 | 1 | 0bin | Terminal diagnosis is not active (default) (see Terminal diagnosis) | Standard |
1bin | Terminal diagnosis is active | |||
7 | 4 | 0bin | Diagnostic data for digital terminals included in process image (default) (see Terminal diagnosis) | Standard |
1bin | Diagnostic data of digital terminals not in the process image (default) | |||
9 | 2 | 0bin | Analog modules are mapped in compact form (only showing the input and/or output user data) (this is the default, only relevant when CfgData checking has been deactivated, otherwise the terminals are set by means of the CfgData) (see Deactivation of CfgData checking) | Extended |
1bin | Analog modules are mapped in complex form (with control/status for register access and with the same data length in inputs and outputs) (only relevant when CfgData checking has been deactivated, otherwise the terminals are set by means of the CfgData) | |||
9 | 3 | 0bin | Representation in INTEL format | Standard |
1bin | Representation in Motorola format (default) | |||
9 | 4 | 0bin | K-bus mode slow FreeRun (default) (see K-bus cycle) | Standard |
1bin | K-bus mode fast FreeRun | |||
9 | 5 | 0bin | WORD alignment inactive (default) | Extended |
1bin | WORD alignment active (see WORD alignment) | |||
9 | 6 | 0bin | K-bus mode is synchronous (see K-bus cycle) | Standard |
1bin | K-bus mode FreeRun (default) |
Byte | Bit | Value | Description | GSD file |
---|---|---|---|---|
10 | 0-1 | 00bin | Reaction to PROFIBUS error: K-bus cycle is abandoned (default, digital outputs become 0, complex outputs are set to a configured substitute value) (see Reaction to PROFIBUS errors) | Standard |
01bin | Reaction to PROFIBUS error: K-bus outputs become 0 | |||
10bin | Reaction to PROFIBUS error: K-bus outputs remain unchanged | |||
10 | 2-3 | 00bin | Reaction to K-bus error: DP data exchange is abandoned (default) (see K-bus interruption) | Standard |
01bin | Reaction to K-bus error: DP inputs set to 0 | |||
10bin | Reaction to K-bus error: DP inputs remain unchanged | |||
11 | 3-6 | X | Maximum length of the diagnostic data. Allowed values: 16, 24, 32, 40, 48, 56, 64 (see Terminal diagnosis) | Extended |
12 | 0-1 | 0bin | If K-bus mode is synchronous: Standard synchronous mode (default) (see K-bus cycle) | Extended |
01bin | If K-bus mode is synchronous: synchronous mode with optimized input update (one cycle) | |||
10bin | If K-bus mode is synchronous: synchronous mode with optimized input update (two cycles) | |||
12 | 4-7 | 0bin | Maximum DP buffer lengths not changed | Extended |
12 | 4-7 | 15 | The maximum DP buffer lengths are changed using the values from UserPrmData 37-40 (see Multi-configuration mode) | Extended |
13 | 0-7 | X | Delay time (in µs) high byte (see K-bus cycle) | Extended |
14 | 0-7 | X | Delay time (in µs) low byte (see K-bus cycle) | Extended |
15-30 | 0-7 | X | Assignment of Bus Terminals 1 to 64 (see Multi-configuration mode) | Extended |
31-36 | 0-7 | - | Reserved | Extended |
37 | 0-7 | X | Maximum length of the input data (see Multi-configuration mode) | Extended |
38 | 0-7 | X | Maximum length of the output data (see Multi-configuration mode) | Extended |
39 | 0-7 | X | Maximum length of the diagnostic data (see Multi-configuration mode) | Extended |
40 | 0-7 | X | Maximum length of the configuration data (see Multi-configuration mode) | Extended |
41-56 | 0-7 | X | Assignment of terminals 65 to 128 (see Multi-configuration mode) | Extended |