GSD Files
GSD files are required for integrating the PROFIBUS couplers in DP configuration tools.
GSD files can be found in the chapter Downloads for PROFIBUS
![]() | Note regarding GSD file The GSD file contains a maximum of 244 bytes of input, output and configuration data. These are the maximum values. Below are the default of values and the setting options. |
DP buffer | Default | Maximum size |
---|---|---|
Inputs | 128 | 244 |
Outputs | 128 | 244 |
Diagnostic Data | 64 | 64 |
Configuration data | 64 | 244 |
The sizes can be adjusted through the PrmData. The length is changed in 8-byte steps.
Sample
If it is desired to increase the size of the input data, other sizes must be reduced to compensate.
If we have 20 x 4 channel KL3314 thermocouples, then in compact mapping we find 20 Bus Terminals * 4 channels * 2 bytes per channel = 20 * 4 * 2 = 160 bytes
160 bytes is larger than the 128 byte default figure - settings must therefore be modified.
Set PrmData byte 12 bits 4-7 to 15dec or 0xFhex, set byte for 37 to 160 (input data) and byte 38 to 96 (output data).