BK3500 and BK3520 (optical fibers)

Technical data
Type | BK3500 | BK3520 |
---|---|---|
Number of Bus Terminals | 64 | 64 (255 with K-bus extension) |
Digital peripheral signals | max. 512 inputs/outputs | max. 1020 inputs/outputs |
Analog peripheral signals | max. 64 inputs/outputs | max. 64 inputs/outputs |
Configuration possibility | Via the KS2000 configuration software or the controller | |
Max. number of bytes | 128 bytes | 128 bytes |
Baud rates | up to max. 1.5 Mbaud (manual setting) | up to max. 12 Mbaud (automatic detection) |
Bus connection | 1 x optical fiber with 2 HP Simplex connectors | 2 x optical fibers with 2 HP Simplex connectors each |
Power supply | 24 VDC (-15% /+20%) | |
Input current | 70 mA + (total K-bus current)/4, 500 mA, 500 mA max. | |
Starting current | 2.5 x continuous current | |
Recommended fuse | maximum 10 A | |
K-bus power supply up to | 1750 mA | |
Power contact voltage | maximum 24 VDC | |
Power contact current load | maximum 10 A | |
Electrical isolation | Power contact / supply / fieldbus | |
Dielectric strength | 500 V (power contact / supply / fieldbus) | |
Weight | approx. 170 g | approx. 170 g |
Permissible ambient temperature (operation) | 0°C … +55°C | |
Permissible ambient temperature (storage) | -25°C … +85°C | |
Permissible relative humidity | 95% (no condensation) | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals / Markings* | CE, UKCA, cULus, EAC, ATEX | |
Ex markings | ATEX: II 3 G Ex nA IIC T4 Gc |
*) Real applicable approvals/markings see type plate on the side (product marking).