Device-specific objects
Index 4000 Coupler Table 0 [LO]: general configuration of the Bus Coupler
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4000:0 | Coupler Table 0 [LO] | Length of this object | RW | 128 | 
| 4000:01 | Subindex 001 | Register 0 | RW | 
 | 
| 4000:02 | Subindex 002 | Register 1 | RW | 
 | 
| 4000:80 | Subindex 128 | Register 127 | RW | 
 | 
Index 4001 Coupler Table 0 [HI]: general configuration of the Bus Coupler (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4001:0 | Coupler Table 0 [HI] | Length of this object | RW | 128 | 
| 4001:01 | Subindex 001 | Register 128 | RW | 
 | 
| 4001:02 | Subindex 002 | Register 129 | RW | 
 | 
| 4001:80 | Subindex 128 | Register 255 | RW | 
 | 
Index 4012 Coupler Table 9 [LO]: Configuration of the Bus Terminal block
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4012:0 | Coupler Table 9 [LO] | Length of this object | RO | max. 128 | 
| 4012:01 | Subindex 001 | Register 0: Name of the Bus Coupler | RO | 0x0460 (1120dec1) | 
| 4012:02 | Subindex 002 | Register 1: Name of the first terminal | RO | e.g.: 0x8201 (33281dec2) | 
| 4012:03 | Subindex 003 | Register 2: Name of the 2nd terminal | RO | e.g.: 0x0BBA (3002dec1) | 
| 4012:04 | Subindex 004 | Register 3: Name of the 3rd terminal | RO | e.g.: 0x0C84 (3204dec1) | 
| 4012:80 | Subindex 128 | Register 127: Name of the 127th terminal | RO | 
 | 
1) For Bus Coupler and intelligent (e.g. analog) terminals, the terminal designation is
specified decimally in plain text; e.g. 0x0C84 (3204dec) means KL3204.
2) For simple (digital) terminals, the following coding applies:
| Bit | Value | Meaning | |
|---|---|---|---|
| 15 | 0bin | intelligent (e.g. analog) terminal | |
| 1bin | simple (digital) terminal | ||
| 14...8 | xxxxxxbin | terminal size in bit (range of values: 0 to 63 bit) | |
| 7 | 1bin | Shift register extension for Control Panels | |
| 6...3 | 0bin | reserved | |
| 2 | 1bin | KL1212 | |
| 1 | 1bin | Output terminal | Special case: 00bin means KL1202 or KL2212 (digital terminals with input and output data) | 
| 0 | 1bin | Input terminal | |
Index 4013 Coupler Table 9 [HI]: Configuration of the Bus Terminal block (continuation if more than 127 terminals)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4013:0 | Coupler Table 9 [HI] | Length of this object | RO | max. 128dec | 
| 4013:01 | Subindex 001 | Register 128: Name of the 128th terminal | RO | 
 | 
| 4013:02 | Subindex 002 | Register 129: Name of the 129th terminal | RO | 
 | 
| 4013:04 | Subindex 128 | Register 255: Name of the 255th terminal | RO | 
 | 
Index 40B4 Coupler Table 90 [LO]: Internal diagnostic information for the Bus Coupler
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40B4:0 | Coupler Table 90 [LO] | Length of this object | RO | 128dec | 
| 40B4:01 | Subindex 001 | Register 0: reserved | RO | 
 | 
| 40B4:02 | Subindex 002 | Register 1: reserved | RO | 
 | 
| 40B4:04 | Subindex 128 | Register 127: reserved | RO | 
 | 
Index 40B5 Coupler Table 90 [HI]: Internal diagnostic information for the Bus Coupler (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40B5:0 | Coupler Table 90 [HI] | Length of this object | RO | 128dec | 
| 40B5:01 | Subindex 001 | Register 128: reserved | RO | 
 | 
| 40B5:02 | Subindex 002 | Register 129: reserved | RO | 
 | 
| 40B5:04 | Subindex 128 | Register 255: reserved | RO | 
 | 
Index 40C4 Coupler Table 98 [LO]: Pd Update time (µs)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40C4:0 | Coupler Table 98 Pd Update time (µs) | Length of this object | RW | 5 | 
| 40C4:01 | Min time | minimum update time on the K-bus | RW | 0x0355 (853dec) | 
| 40C4:02 | Max time | maximum update time on the K-bus | RW | 0x059A (1434dec) | 
| 40C4:03 | Curr time | current update time on the K-bus | RW | 0x036A (874dec) | 
| 40C4:04 | - | reserved | RW | 0x0000 (0dec) | 
| 40C4:50 | - | reserved | RW | 0x09F8 (2552dec) | 
Index 40C5 Coupler Table 98 [HI]: Pd update time (µs) (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40C5:0 | Coupler Table 98 Pd Update time (µs) | Length of this object | RW | 0 | 
Index 40C8 Coupler Table 100 [LO]: Reserved for internal fieldbus-specific settings
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40C8:0 | Coupler Table 100 [LO] | Length of this object | RO | 128dec | 
| 40C8:01 | Subindex 001 | Register 0: reserved | RO | 
 | 
| 40C8:02 | Subindex 002 | Register 1: reserved | RO | 
 | 
| 40C8:04 | Subindex 128 | Register 127: reserved | RO | 
 | 
Index 40C9 Coupler Table 100 [HI]: Reserved for internal fieldbus-specific settings (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40C9:0 | Coupler Table 100 [HI] | Length of this object | RO | 128dec | 
| 40C9:01 | Subindex 001 | Register 128: reserved | RO | 
 | 
| 40C9:02 | Subindex 002 | Register 129: reserved | RO | 
 | 
| 40C9:04 | Subindex 128 | Register 255: reserved | RO | 
 | 
Index 40FE Coupler Table 127 [LO]: Reserved for internal settings
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40FE:0 | Coupler Table 100 [LO] | Length of this object | RO | 128dec | 
| 40FE:01 | Subindex 001 | Register 0: reserved | RO | 
 | 
| 40FE:02 | Subindex 002 | Register 1: reserved | RO | 
 | 
| 40FE:04 | Subindex 128 | Register 127: reserved | RO | 
 | 
Index 40FF Coupler Table 127 [HI]: Reserved for internal settings (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 40FF:0 | Coupler Table 100 [HI] | Length of this object | RO | 128dec | 
| 40FF:01 | Subindex 001 | Register 128: reserved | RO | 
 | 
| 40FF:02 | Subindex 002 | Register 129: reserved | RO | 
 | 
| 40FF:04 | Subindex 128 | Register 255: reserved | RO | 
 | 
Index 427F Terminal No
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 427F:0 | Terminal No | Number of the terminal in the Bus Terminal block, which can be parameterized with the following four tables (object 4280 - 4287). | RO | 3 | 
Index 4280 Terminal Table 0 [LO]: for parameterization of the terminal specified with object 427F
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4280:0 | Terminal Table 0 | Length of this object | RW | 64 | 
| 4280:01 | Subindex 001 | Register 0 | RW | 0x0000 (0dec) | 
| 4280:02 | Subindex 002 | Register 1 | RW | 0x0000 (0dec) | 
| 4280:40 | Subindex 064 | Register 63 | RW | 0x0000 (0dec) | 
Index 4281 Terminal Table 0 [HI]: for parameterization of the terminal specified with object 427F (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4081:0 | Terminal Table 0 | Length of this object | RW | 0 | 
Index 4282 Terminal Table 1 [LO]: for parameterization of the terminal specified with object 427F
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4282:0 | Terminal Table 1 | Length of this object | RW | 64 | 
| 4282:01 | Subindex 001 | Register 0 | RW | 0x0000 (0dec) | 
| 4282:02 | Subindex 002 | Register 1 | RW | 0x0000 (0dec) | 
| 4282:40 | Subindex 064 | Register 63 | RW | 0x0000 (0dec) | 
Index 4283 Terminal Table 1 [HI]: for parameterization of the terminal specified with object 427F (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4083:0 | Terminal Table 1 | Length of this object | RW | 0 | 
Index 4284 Terminal Table 2 [LO]: for parameterization of the terminal specified with object 427F
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4284:0 | Terminal Table 2 | Length of this object | RW | 64 | 
| 4284:01 | Subindex 001 | Register 0 | RW | 0x0000 (0dec) | 
| 4284:02 | Subindex 002 | Register 1 | RW | 0x0000 (0dec) | 
| 4284:40 | Subindex 064 | Register 63 | RW | 0x0000 (0dec) | 
Index 4285 Terminal Table 2 [HI]: for parameterization of the terminal specified with object 427F (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4085:0 | Terminal Table 2 | Length of this object | RW | 0 | 
Index 4286 Terminal Table 3 [LO]: for parameterization of the terminal specified with object 427F
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4286:0 | Terminal Table 3 | Length of this object | RW | 64 | 
| 4286:01 | Subindex 001 | Register 0 | RW | 0x0000 (0dec) | 
| 4286:02 | Subindex 002 | Register 1 | RW | 0x0000 (0dec) | 
| 4286:40 | Subindex 064 | Register 63 | RW | 0x0000 (0dec) | 
Index 4287 Terminal Table 3 [HI]: for parameterization of the terminal specified with object 427F (cont.)
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 4087:0 | Terminal Table 3 | Length of this object | RW | 0 | 
Index 6kk0 Terminal Input Data
|  | Mapping The value ranges of the "kk", "hh", and "ddd" variables of the input and output indices are shown below. The dynamic generation of the input and output objects depends on the order of the terminals in the Bus Terminal block. | 
Mapping of the assigned PDOs (from index 0x6000)
| Index (hex) | Name | Meaning | ||
|---|---|---|---|---|
| 6000:0 | KL1408 | KL1408, max. Subindex (8) | Position 1 after the coupler: KL1408 | Input data | 
| 6000:01 | Channel 1 | Channel 1, KL1408 | ||
| 6000:02 | Channel 2 | Channel 2, KL1408 | ||
| 6000:03 | Channel 3 | Channel 3, KL1408 | ||
| 6000:04 | Channel 4 | Channel 4, KL1408 | ||
| 6000:05 | Channel 5 | Channel 5, KL1408 | ||
| 6000:06 | Channel 6 | Channel 6, KL1408 | ||
| 6000:07 | Channel 7 | Channel 7, KL1408 | ||
| 6000:08 | Channel 8 | Channel 8, KL1408 | ||
| 6010:0 | 
 | not mapped, since no inputs available | Position 2 after the coupler: KL2032 | |
| 6020:0 | KL3403 | KL3403, max. Subindex (9) | Position 3 after the coupler: KL3403 | |
| 6020:01 | Channel 1 Status | Channel 1, status, KL3403 | ||
| 6020:02 | Channel 1 Word Aligment | Channel 1, word alignment KL3403 | ||
| 6020:03 | Channel 1 Data | Channel 1, data KL3403 | ||
| 6020:04 | Channel 2 Status | Channel 2, status, KL3403 | ||
| 6020:05 | Channel 2 Word Aligment | Channel 2, word alignment, KL3403 | ||
| 6020:06 | Channel 2 Data | Channel 2, data, KL3403 | ||
| 6020:07 | Channel 3 Status | Channel 3, status, KL3403 | ||
| 6020:08 | Channel 3 Word Aligment | Channel 3, word alignment, KL3403 | ||
| 6020:09 | Channel 3 Data | Channel 3, data, KL3403 | ||
| 6030:0 | KL4032 | KL4032, max. Subindex (6) | Position 4 after the coupler: KL4032 | |
| 6030:01 | Channel 1 Status | Channel 1, status, KL4032 | ||
| 6030:02 | Channel 1 Word Aligment | Channel 1, word alignment KL4032 | ||
| 6030:03 | Channel 1 Data | Channel 1, data KL4032 | ||
| 6030:04 | Channel 2 Status | Channel 2, status, KL4032 | ||
| 6030:05 | Channel 2 Word Aligment | Channel 2, word alignment KL4032 | ||
| 6030:06 | Channel 2 Data | Channel 2, data, KL4032 | ||
| Index (hex) | Name | Meaning | ||
|---|---|---|---|---|
| 7000:0 | 
 | not mapped, since no outputs available | Position 1 after the coupler: KL1408 | Output data | 
| 7010:0 | KL2032 | KL2032, max. Subindex (2) | Position 2 after the coupler: KL2032 | |
| 7010:01 | Channel 1 | Channel 1, KL2032 | ||
| 7010:02 | Channel 2 | Channel 2, KL2032 | ||
| 7020:0 | KL3403 | KL3403, max. Subindex (9) | Position 3 after the coupler: KL3403 | |
| 7020:01 | Channel 1 Status | Channel 1, status, KL3403 | ||
| 7020:02 | Channel 1 Word Aligment | Channel 1, word alignment KL3403 | ||
| 7020:03 | Channel 1 Data | Channel 1, data KL3403 | ||
| 7020:04 | Channel 2 Status | Channel 2, status, KL3403 | ||
| 7020:05 | Channel 2 Word Aligment | Channel 2, word alignment, KL3403 | ||
| 7020:06 | Channel 2 Data | Channel 2, data, KL3403 | ||
| 7020:07 | Channel 3 Status | Channel 3, status, KL3403 | ||
| 7020:08 | Channel 3 Word Aligment | Channel 3, word alignment, KL3403 | ||
| 7020:09 | Channel 3 Data | Channel 3, data, KL3403 | ||
| 7030:0 | KL4032 | KL4032, max. Subindex (6) | Position 4 after the coupler: KL4032 | |
| 7030:01 | Channel 1 Status | Channel 1, status, KL4032 | ||
| 7030:02 | Channel 1 Word Aligment | Channel 1, word alignment KL4032 | ||
| 7030:03 | Channel 1 Data | Channel 1, data KL4032 | ||
| 7030:04 | Channel 2 Status | Channel 2, status, KL4032 | ||
| 7030:05 | Channel 2 Word Aligment | Channel 2, word alignment KL4032 | ||
| 7030:06 | Channel 2 Data | Channel 2, data, KL4032 | ||
Value ranges: 
(kk = 00..FF)hex, [(hh = 01..FF)hex, (ddd = 001..255)dec]
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 6kk0:0 | Terminal Input Data | [Terminal designation] | RO P | - | 
| 6kk0:01 | Channel 001 | Channel 001 | RO P | - | 
| 6kk0:hh | Channel ddd | Channel ddd | RO P | - | 
Non-digital terminals (for hh ≥ 03; ddd ≥ 003):
Value ranges: 
(kk = 00..FF)hex, dec. increment (hex)
[(hh = 03..FF)hex, (ddd = 003..255)dec] for integer values that are divisible by 3 hh or ddd
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 6kk0:0 | Terminal Input Data | [Terminal designation] | RO P | - | 
| 6kk0:01 | Channel 001 Status | Channel 001: Status | RO P | - | 
| 6kk0:02 | Channel 001 Word-Alignment | Channel 001: Word Alignment | RO P | - | 
| 6kk0:03 | Channel 001 Data | Channel 001: Data | RO P | - | 
| 6kk0:hh-2 | Channel ddd/3 | Channel ddd/3: Status | RO P | - | 
| 6kk0:hh-1 | Channel ddd/3 | Channel ddd/3: Word Alignment | RO P | - | 
| 6kk0:hh | Channel ddd/3 | Channel ddd/3: Data | RO P | - | 
Index 7kk0 Terminal Output Data
Digital terminals:
Value ranges:
(kk = 00..FF)hex, [(hh = 01..FF)hex, (ddd = 001..255)dec]
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 7kk0:0 | Terminal Output Data | [Terminal designation] | RO P | - | 
| 7kk0:01 | Channel 001 | Channel 001 | RO P | - | 
| 7kk0:hh | Channel ddd | Channel ddd | RO P | - | 
Non-digital terminals (for hh ≥ 03; ddd ≥ 003):
Value ranges: (kk = 00..FF)hex,
[(hh = 03..FF)hex, (ddd = 003..255)dec] for integer values that are divisible by 3 hh or ddd
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 7kk0:0 | Terminal Input Data | [Terminal designation] | RO P | - | 
| 7kk0:01 | Channel 001 Ctrl | Channel 001: Control | RO P | - | 
| 7kk0:02 | Channel 001 Word-Alignment | Channel 001: Word Alignment | RO P | - | 
| 7kk0:03 | Channel 001 Data | Channel 001: Data | RO P | - | 
| 7kk0:hh-2 | Channel ddd/3 Ctrl | Channel ddd/3: Control | RO P | - | 
| 7kk0:hh-1 | Channel ddd/3 Word Alignment | Channel ddd/3: Word Alignment | RO P | - | 
| 7kk0:hh | Channel ddd/3 Data | Channel ddd/3: Data | RO P | - | 
Index 9kk0 Slave Info Data
Value ranges:
(kk = 00..FF)hex
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| 9kk0:0 | Slave Info Data | [Terminal designation] | RO | - | 
| 9kk0:01 | Position | Module position in the terminal network | RO | - | 
| 9kk0:09 | Module PDO Group | Module PDO Group | RO | - | 
| 9kk0:0A | Module Ident | RO | - | 
Index F000 Modular Device Profile
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F000:0 | Modular Device Profile | Length of this object | RO | 5 | 
| F000:01 | Module Index Distance | Module Index Distance | RO | 0x0010 (16dec) | 
| F000:02 | Maximum Number of Modules | Max. number of K-bus modules | RO | 0x00FF (255dec) | 
| F000:03 | Standard Entries in Object 0x8yy0 | Possible entries in object 0x8kk0 | RO | 0x0000000 (0dec) | 
| F000:04 | Standard Entries in Object 0x9yy0 | Possible entries in object 0x9kk0 | RO | 0x0000300 (0dec) | 
| F000:04 | Module PDO Group | Module PDO group of device = 0, | RO | 0x00 (0dec) | 
Index F00E Group Alignment PDO
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F00E:0 | Group Alignment PDO | Length of this object (3 PDO terminal groups) | RO | 3 | 
| F00E:01 | Subindex 001 | Group 0: | RO | 0x0000 (0dec) | 
| F00E:02 | Subindex 002 | Group 1: | RO | 0x0100 (256dec) | 
| F00E:03 | Subindex 003 | Group 2: | RO | 0x0101 (257dec) | 
Index F00F Module Group Mapping Alignment
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F00F:0 | Module Group Mapping Alignment | Length of this object (3 PDO terminal groups) | RO | 3 | 
| F00F:01 | Subindex 001 | Group 0: | RO | 0x0000 (0dec) | 
| F00F:02 | Subindex 002 | Group 1: | RO | 0x0002 (2dec) | 
| F00F:03 | Subindex 003 | Group 2: | RO | 0x0002 (2dec) | 
Index F010 Module List
Value ranges: 
(hh = 01..FF)hex, (ddd = 001..255)dec
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F010:0 | Module list | Length of this object | RO | - | 
| F010:01 | Subindex 001 | RO | - | |
| F010:hh | Subindex ddd | RO | - | 
Index F030 Configured Module List
Value ranges:
(hh = 01..FF)hex, (ddd = 001..255)dec
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F030:0 | Module list | Length of this object | RW | - | 
| F030:01 | Subindex 001 | Terminal designation of the configured terminal at position 1 (value as 0x8kk0:0A) | RW | - | 
| F030:hh | Subindex ddd | Terminal designation of the configured terminal at the last position (value as 0x8kk0:0A) | RW | - | 
Index F040 Detected Address List
Value ranges: 
(hh = 01..FF)hex, (ddd = 001..255)dec
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F040:0 | Module list | Length of this object | RO | - | 
| F040:01 | Subindex 001 | Position of the first terminal (value as 0x9kk0:01) | RO | 0x0001 (1dec) | 
| F040:hh | Subindex ddd | Position of the last terminal (value as 0x9kk0:01) | RO | 0x00hh (ddddec) | 
Index F050 Detected Module List
Value ranges: 
(hh = 01..FF)hex, (ddd = 001..255)dec
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F050:0 | Module list | Length of this object | RO | - | 
| F050:01 | Subindex 001 | Terminal designation of the terminal at position 1 (value as 0x9kk0:0A) | RO | - | 
| F050:hh | Subindex ddd | Terminal designation of the terminal at last position (value as 0x9kk0:0A) | RO | - | 
Index F100 Status PDO
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F100:0 | Status PDO | Length of this object | RO | 1 | 
| F100:01 | CouplerState | Coupler status word | RO P | 0x0000 (0dec) | 
Index F200 Control PDO
| Index (hex) | Name | Meaning | Flags | Default | 
|---|---|---|---|---|
| F100:0 | ControlPDO | Length of this object | RO | 1 | 
| F100:01 | CouplerCtrl | Coupler control word | RO P | 0x0000 (0dec) |