32E3:x [SL] EnDat 3 Rotary slave memory XEL
Detailed encoder information.
Description |
Value |
---|---|
Index |
PrimaryFeedbackSlot: 0x32E3 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
30 (0x1E) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32E3:01 Selected slave address
- 32E3:02 XEL cs
- 32E3:03 XEL timeHPFout 0
- 32E3:04 XEL timeHPFout 1
- 32E3:05 XEL timeHPFout 2
- 32E3:06 XEL timeHPFout 3
- 32E3:07 XEL timeHPFout 4
- 32E3:08 XEL timeHPFout 5
- 32E3:09 XEL timeHPFout 6
- 32E3:0A XEL timeHPFout 7
- 32E3:0B XEL encoderType
- 32E3:0C XEL deviceFeature
- 32E3:0D XEL formatPos1Abs
- 32E3:0E XEL formatPos2
- 32E3:0F XEL measLength
- 32E3:10 XEL analogSignalPeriod
- 32E3:11 XEL refMarkDelta
- 32E3:12 XEL Aux
- 32E3:13 XEL maxSpeedMech
- 32E3:14 XEL maxSpeedData
- 32E3:15 XEL maxTempMech
- 32E3:16 XEL fidMountAddresses
- 32E3:17 XEL fidEvalnumSupport
- 32E3:18 XEL safetyBits
- 32E3:19 XEL lowerLimitPos
- 32E3:1A XEL upperLimitPos
- 32E3:1B XEL offsetPosFS
- 32E3:1C XEL numSafePosBits
- 32E3:1D XEL safetyCsPos1
- 32E3:1E XEL deviceSpecific