32E3:0B XEL encoderType

Detailed encoder information.

Description

Value

Index

PrimaryFeedbackSlot: 0x32E3 (Ch A)

Subindex

0x0B

Datatype

ENUM (UINT16)

Min. Value

 

Default

 

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All

Enum Value

Description

4 (0x04)

XELencType_linear_inc

3 (0x03)

XELencType_linear_abs

2 (0x02)

XELencType_rotary_inc

1 (0x01)

XELencType_rotary_abs

0 (0x00)

XELencType_Unknown