3141:x VelocityControl actual values
This object contains manufacturer specific actual values from the module VelocityControl.
Description |
Value |
---|---|
Index |
VelocityControlSlot: 0x3141 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
10 (0x0A) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 3141:01 PosCtrl velocity demand value
- 3141:02 Limited velocity demand value
- 3141:03 Velocity actual value velocity observer
- 3141:04 Velocity error
- 3141:05 Velocity resulting from differentiation
- 3141:06 Total inertia/force
- 3141:07 VeloCtrl statusword
- 3141:08 Friction feed forward
- 3141:09 Collision torque monitoring
- 3141:0A Actual gain scheduling factor