3141:06 Total inertia/force

This object contains the total inertia. Its summarized inertia application and j/m of motor, brake and encoder.

Description

Value

Index

VelocityControlSlot: 0x3141 (Ch A)

Subindex

0x06

Datatype

REAL32

Min. Value

 

Default

 

Max. Value

 

Unit

kg m^2

Access / EtherCAT-State

Ro

PDO Mapping

Transmit / Dynamic Transmit

Revision

All