60E6:x Additional position encoder resolution encoder increments
This object provides the encoder increments for the additional position encoder resolution. This object shall be used with the corresponding sub-index of the object 60EBh (motor revolutions for the additional position encoder resolution).
Description |
Value |
---|---|
Index |
0x60E6 (Ch A) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
1 (0x01) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information