60E6:01 1st additional position encoder resolution - encoder increments

This sub-index contains the value for the first additional encoder. (The first additional encoder is the second encoder.)

Description

Value

Index

0x60E6 (Ch A)

Subindex

0x01

Datatype

UINT32

Min. Value

 

Default

262144 (0x00040000)

Max. Value

 

Unit

inc

Access / EtherCAT-State

Rw

PDO Mapping

 

Revision

All