2C04:x DeviceMain power supply informations
This object contains parameters about the connected power supply.
Description |
Value |
---|---|
Index |
0x2C04 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
9 (0x09) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |