2C04:09 FeatureFlags
Bit 0: Support of PWM Sync bit in the PSU Controlword that enables synchronisation of PWM of all axes behind a PSU module
Description |
Value |
---|---|
Index |
0x2C04 (Device) |
Subindex |
0x09 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |