2C03:x DeviceMain power supply connection

This object contains Parameters about the Connected Power supply Device.

Description

Value

Index

0x2C03 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

6 (0x06)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All