2C03:06 Connection mode
This object configures the active communication with the power supply device. It is not recommended, to use this object.
Description |
Value |
---|---|
Index |
0x2C03 (Device) |
Subindex |
0x06 |
Datatype |
ENUM (UINT8) |
Min. Value |
|
Default |
MailBoxSlave2SlaveMode_DefaultOn (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
1 (0x01) |
MailBoxSlave2SlaveMode_Off |
0 (0x00) |
MailBoxSlave2SlaveMode_DefaultOn |