32EF:x [SL] EnDat 22: Encoder parameter (linear)
EnDat22 encoder parameter.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
12 (0x0C) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 32EF:01 Connector
- 32EF:02 Power supply
- 32EF:03 Measuring step length policy
- 32EF:04 Measuring step length
- 32EF:05 Measuring step length divisor
- 32EF:06 Measuring length policy
- 32EF:07 Measuring length
- 32EF:08 Oversampling
- 32EF:09 Trace level
- 32EF:0A Settings
- 32EF:0B Position sample point timing
- 32EF:0C Diagnostics configuration