32EF:03 Measuring step length policy
EnDat22 encoder parameter.
Description |
Value |
---|---|
Index |
Primary Feedback: 0x32EF (Ch A)/ 0x36EF (Ch B) |
Subindex |
0x03 |
Datatype |
ENUM (UINT32) |
Min. Value |
|
Default |
ParameterPolicy_UseEncoderValue (0) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |
Enum Value |
Description |
---|---|
2 (0x02) |
ParameterPolicy_ParameterMustMatch |
1 (0x01) |
ParameterPolicy_ParameterIsMinRequirement |
0 (0x00) |
ParameterPolicy_UseEncoderValue |