3163:x [SL] BiquadFilter parameters

This object contains parameters to configure a filter

Description

Value

Index

BiquadFilter1: 0x3163 (Ch A)/ 0x3563 (Ch B)
BiquadFilter2: 0x3183 (Ch A)/ 0x3583 (Ch B)
BiquadFilter3: 0x31A3 (Ch A)/ 0x35A3 (Ch B)
BiquadFilter4: 0x31C3 (Ch A)/ 0x35C3 (Ch B)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

5 (0x05)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All