607B:x Position range limit

This object shall indicate the configured maximal and minimal position range limits. It shall limit the numerical range of the input value.

Description

Value

Index

0x607B (Ch A)/ 0x687B (Ch B)

Subindex

0x00

Datatype

UINT8

Min. Value

 

Default

2 (0x02)

Max. Value

 

Unit

 

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All