607B:02 Max position range limit

The maximum position range limit.

Description

Value

Index

0x607B (Ch A)/ 0x687B (Ch B)

Subindex

0x02

Datatype

INT32

Min. Value

Default

2147483647 (0x7FFFFFFF)

Max. Value

Unit

depends on value of Object (default = x * (360/1048576)°)
0x3005/01 (Ch A)/ 0x3405/01 (Ch B)

Access / EtherCAT-State

Rw

PDO Mapping

Revision

All