FEA0:x CTRL Diag Data
Description |
Value |
---|---|
Index |
0xFEA0 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
29 (0x1D) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- FEA0:01 CTRLC1 Module State
- FEA0:02 CTRLC2 Module State
- FEA0:03 CTRLC1 Global Fault Code
- FEA0:04 CTRLC1 Global Fault Additional Code
- FEA0:05 CTRLC2 Global Fault Code
- FEA0:06 CTRLC2 Global Fault Additional Code
- FEA0:07 Main Loop Task Exceeded Counter In Run
- FEA0:08 Main Loop Task Exceeded Counter In Stop
- FEA0:09 Actual Safety Control Task Execution Time In Run
- FEA0:0A Min Safety Control Task Execution Time In Run
- FEA0:0B Max Safety Control Task Execution Time In Run
- FEA0:0C Actual Safety Control Task Distance Time In Run
- FEA0:0D Min Safety Control Task Distance Time In Run
- FEA0:0E Max Safety Control Task Distance Time In Run
- FEA0:0F Actual Main Loop Task Execution Time In Run
- FEA0:10 Min Main Loop Task Execution Time In Run
- FEA0:11 Max Main Loop Task Execution Time In Run
- FEA0:12 Actual Monitoring Task Execution Time
- FEA0:13 Min Monitoring Task Execution Time
- FEA0:14 Max Monitoring Task Execution Time
- FEA0:15 Actual Safety Control Task Execution Time In Stop
- FEA0:16 Min Safety Control Task Execution Time In Stop
- FEA0:17 Max Safety Control Task Execution Time In Stop
- FEA0:18 Actual Safety Control Task Distance Time In Stop
- FEA0:19 Min Safety Control Task Distance Time In Stop
- FEA0:1A Max Safety Control Task Distance Time In Stop
- FEA0:1B Actual Main Loop Task Execution Time In Stop
- FEA0:1C Min Main Loop Task Execution Time In Stop
- FEA0:1D Max Main Loop Task Execution Time In Stop