FEA0:07 Main Loop Task Exceeded Counter In Run
Description |
Value |
---|---|
Index |
0xFEA0 (Device) |
Subindex |
0x07 |
Datatype |
UINT32 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |