F190:x Connection State
Description |
Value |
---|---|
Index |
0xF190 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
212 (0xD4) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- F190:01 FB State
- F190:02 FB State
- F190:03 FB State
- F190:04 FB State
- F190:05 FB State
- F190:06 FB State
- F190:07 FB State
- F190:08 FB State
- F190:09 FB State
- F190:0A FB State
- F190:0B FB State
- F190:0C FB State
- F190:0D FB State
- F190:0E FB State
- F190:0F FB State
- F190:10 FB State
- F190:11 FB State
- F190:12 FB State
- F190:13 FB State
- F190:14 FB State
- F190:15 FB State
- F190:16 FB State
- F190:17 FB State
- F190:18 FB State
- F190:19 FB State
- F190:1A FB State
- F190:1B FB State
- F190:1C FB State
- F190:1D FB State
- F190:1E FB State
- F190:1F FB State
- F190:20 FB State
- F190:21 FB State
- F190:22 FB State
- F190:23 FB State
- F190:24 FB State
- F190:25 FB State
- F190:26 FB State
- F190:27 FB State
- F190:28 FB State
- F190:29 FB State
- F190:2A FB State
- F190:2B FB State
- F190:2C FB State
- F190:2D FB State
- F190:2E FB State
- F190:2F FB State
- F190:30 FB State
- F190:31 FB State
- F190:32 FB State
- F190:33 FB State
- F190:34 FB State
- F190:35 FB State
- F190:36 FB State
- F190:37 FB State
- F190:38 FB State
- F190:39 FB State
- F190:3A FB State
- F190:3B FB State
- F190:3C FB State
- F190:3D FB State
- F190:3E FB State
- F190:3F FB State
- F190:40 FB State
- F190:41 FB State
- F190:42 FB State
- F190:43 FB State
- F190:44 FB State
- F190:45 FB State
- F190:46 FB State
- F190:47 FB State
- F190:48 FB State
- F190:49 FB State
- F190:4A FB State
- F190:4B FB State
- F190:4C FB State
- F190:4D FB State
- F190:4E FB State
- F190:4F FB State
- F190:50 FB State
- F190:51 FB State
- F190:52 FB State
- F190:53 FB State
- F190:54 FB State
- F190:55 FB State
- F190:56 FB State
- F190:57 FB State
- F190:58 FB State
- F190:59 FB State
- F190:5A FB State
- F190:5B FB State
- F190:5C FB State
- F190:5D FB State
- F190:5E FB State
- F190:5F FB State
- F190:60 FB State
- F190:61 FB State
- F190:62 FB State
- F190:63 FB State
- F190:64 FB State
- F190:65 FB State
- F190:66 FB State
- F190:67 FB State
- F190:68 FB State
- F190:69 FB State
- F190:6A FB State
- F190:6B FB State
- F190:6C FB State
- F190:6D FB State
- F190:6E FB State
- F190:6F FB State
- F190:70 FB State
- F190:71 FB State
- F190:72 FB State
- F190:73 FB State
- F190:74 FB State
- F190:75 FB State
- F190:76 FB State
- F190:77 FB State
- F190:78 FB State
- F190:79 FB State
- F190:7A FB State
- F190:7B FB State
- F190:7C FB State
- F190:7D FB State
- F190:7E FB State
- F190:7F FB State
- F190:80 FB State
- F190:81 FB State
- F190:82 FB State
- F190:83 FB State
- F190:84 FB State
- F190:85 FB State
- F190:86 FB State
- F190:87 FB State
- F190:88 FB State
- F190:89 FB State
- F190:8A FB State
- F190:8B FB State
- F190:8C FB State
- F190:8D FB State
- F190:8E FB State
- F190:8F FB State
- F190:90 FB State
- F190:91 FB State
- F190:92 FB State
- F190:93 FB State
- F190:94 FB State
- F190:95 FB State
- F190:96 FB State
- F190:97 FB State
- F190:98 FB State
- F190:99 FB State
- F190:9A FB State
- F190:9B FB State
- F190:9C FB State
- F190:9D FB State
- F190:9E FB State
- F190:9F FB State
- F190:A0 FB State
- F190:A1 FB State
- F190:A2 FB State
- F190:A3 FB State
- F190:A4 FB State
- F190:A5 FB State
- F190:A6 FB State
- F190:A7 FB State
- F190:A8 FB State
- F190:A9 FB State
- F190:AA FB State
- F190:AB FB State
- F190:AC FB State
- F190:AD FB State
- F190:AE FB State
- F190:AF FB State
- F190:B0 FB State
- F190:B1 FB State
- F190:B2 FB State
- F190:B3 FB State
- F190:B4 FB State
- F190:B5 FB State
- F190:B6 FB State
- F190:B7 FB State
- F190:B8 FB State
- F190:B9 FB State
- F190:BA FB State
- F190:BB FB State
- F190:BC FB State
- F190:BD FB State
- F190:BE FB State
- F190:BF FB State
- F190:C0 FB State
- F190:C1 FB State
- F190:C2 FB State
- F190:C3 FB State
- F190:C4 FB State
- F190:C5 FB State
- F190:C6 FB State
- F190:C7 FB State
- F190:C8 FB State
- F190:C9 FB State
- F190:CA FB State
- F190:CB FB State
- F190:CC FB State
- F190:CD FB State
- F190:CE FB State
- F190:CF FB State
- F190:D0 FB State
- F190:D1 FB State
- F190:D2 FB State
- F190:D3 FB State
- F190:D4 FB State