F190:73 FB State
Description |
Value |
---|---|
Index |
0xF190 (Device) |
Subindex |
0x73 |
Datatype |
UINT8 |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
Transmit |
Revision |
All |