C3C2:x Ch B SAFEDRIVEFEEDBACK Primary Feedback Referencing Settings
Description |
Value |
---|---|
Index |
0xC3C2 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
24 (0x18) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- C3C2:01 Operation Mode
- C3C2:11 Reference SafePostion Singleturn
- C3C2:12 Reference SafePosition Multiturn
- C3C2:13 Speed at Reference Position
- C3C2:14 Maximum Singleturn Referenced SafePosition
- C3C2:15 Maximum Multiturn Referenced SafePosition
- C3C2:16 Minimum Singleturn Referenced SafePosition
- C3C2:17 Minimum Multiturn Referenced SafePosition
- C3C2:18 Deviation Startup Position