C3C2:13 Speed at Reference Position
Description |
Value |
---|---|
Index |
0xC3C2 (Device) |
Subindex |
0x13 |
Datatype |
UINT32 |
Min. Value |
|
Default |
0 |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Rw |
PDO Mapping |
|
Revision |
All |