2C04:x DeviceMain Power supply Informations

This object contains parameters about the connected power supply.

Description

Value

Index

0x2C04 (Device)

Subindex

0x00

Datatype

UINT8

Min. Value

Default

9 (0x09)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All