2C04:03 Hardware version
Power supply hardware version (Object 0x1009 read from the power supply via the configured EtherCAT address)
Description |
Value |
---|---|
Index |
0x2C04 (Device) |
Subindex |
0x03 |
Datatype |
VISIBLE_STRING |
Min. Value |
|
Default |
|
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |