2C29:x PSM Calculated parameters
This object is an extension of the standard parameter
Description |
Value |
---|---|
Index |
0x2C29 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
35 (0x23) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |