2C29:23 Current control integral action time

This object contains the integral action time of the current controller.

Description

Value

Index

0x2C29 (Device)

Subindex

0x23

Datatype

REAL32

Min. Value

0.0

Default

0.0

Max. Value

3.40282E+38

Unit

s

Access / EtherCAT-State

Ro

PDO Mapping

 

Revision

All