2C25:x PSM Actual diagnostics
This object contains the diagnostic values
Description |
Value |
---|---|
Index |
0x2C25 (Device) |
Subindex |
0x00 |
Datatype |
UINT8 |
Min. Value |
|
Default |
32 (0x20) |
Max. Value |
|
Unit |
|
Access / EtherCAT-State |
Ro |
PDO Mapping |
|
Revision |
All |
Further Information
- 2C25:01 DC link state machine
- 2C25:02 Umains state machine
- 2C25:03 Actual error code
- 2C25:10 Debug pointer data 1
- 2C25:11 Debug pointer data 2
- 2C25:12 Debug pointer data 3
- 2C25:13 Debug pointer data 4
- 2C25:14 Debug pointer data 5
- 2C25:15 Debug pointer data 6
- 2C25:16 Debug pointer data 7
- 2C25:20 Warning register