2C25:01 DC link state machine
Actual value of Dc link state machine
|
Description |
Value |
|---|---|
|
Index |
0x2C25 (Device) |
|
Subindex |
0x01 |
|
Datatype |
ENUM (UINT8) |
|
Min. Value |
|
|
Default |
|
|
Max. Value |
|
|
Unit |
|
|
Access / EtherCAT-State |
Ro |
|
PDO Mapping |
Transmit |
|
Revision |
All |
|
Enum Value |
Description |
|---|---|
|
14 (0x0E) |
PowerLoss |
|
12 (0x0C) |
ErrorState |
|
5 (0x05) |
ShortPowerLoss |
|
3 (0x03) |
DcLinkOk |
|
1 (0x01) |
BypassChargeResistor |
|
0 (0x00) |
WaitingForCharging |