1018:02 Product code

see ETG.1000.6 EtherCAT specification - CoE

Description

Value

Index

0x1018 (Device)

Subindex

0x02

Datatype

UINT32

Min. Value

Default

564944914 (0x21AC6012)

Max. Value

Unit

Access / EtherCAT-State

Ro

PDO Mapping

Revision

All